SLAU916 May 2024
Table 3-2 shows the power connector definitions of the DAC80516EVM.
Designator | Definition |
---|---|
J3 | USB connector |
J4 | DAC80516 AVDD supply (2.7V to 5.5V) |
J7 | Ground |
J8 | DAC80516 VIO supply (1.65V to 5.5V) |
J10 | SMA connector for DAC80516 external reference voltage (unpopulated) |
Table 3-3 shows output connector definitions for the DAC80516EVM.
Designator | Definition |
---|---|
J2 | SMA connector for FT4232 trigger input (unpopulated) |
J20 | SMA connector for DAC80516 OUT0 (unpopulated) |
Table 3-4 shows output header J9, J11, J13, and J14 definitions for the DAC80516EVM.
Header | Pin | Definition |
---|---|---|
J9 | 2 | DAC80516 OUT0 |
4 | DAC80516 OUT1 | |
6 | DAC80516 OUT2 | |
8 | DAC80516 OUT3 | |
1, 3, 5, 7 | Ground | |
J11 | 2 | DAC80516 OUT4 |
4 | DAC80516 OUT5 | |
6 | DAC80516 OUT6 | |
8 | DAC80516 OUT7 | |
1, 3, 5, 7 | Ground | |
J13 | 1 | DAC80516 OUT8 |
3 | DAC80516 OUT9 | |
5 | DAC80516 OUT10 | |
7 | DAC80516 OUT11 | |
2, 4, 6, 8 | Ground | |
J14 | 1 | DAC80516 OUT12 |
3 | DAC80516 OUT13 | |
5 | DAC80516 OUT14 | |
7 | DAC80516 OUT15 | |
2, 4, 6, 8 | Ground |