SLAU917B October 2023 – February 2024 AFE20408
Table 5-1 lists the AFE20408EVM bill of materials (BOM).
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C2 |
2 |
0.1µF |
CAP, CERM, 0.1µF, 25V, +/- 20%, X7R, 0402 |
402 |
C1005X7R1E104M050BB |
TDK |
C3, C9, C10, C12, C13, C14, C16, C19, C36, C37, C41 |
11 |
1µF |
CAP, CERM, 1µF, 25V, +/- 10%, X7R, 0603 |
603 |
C0603C105K3RACTU |
Kemet |
C4, C5, C7, C8, C15, C17, C21, C22 |
8 |
1000pF |
CAP, CERM, 1000pF, 25V,+/- 1%, C0G/NP0, 0603 |
603 |
C0603C102F3GACTU |
Kemet |
C23, C25 |
2 |
4.7µF |
CAP, CERM, 4.7µF, 10V, +/- 20%, X7R, 0603 |
603 |
GRM188Z71A475ME15D |
MuRata |
C24, C26, C27, C29 |
4 |
0.1µF |
CAP, CERM, 0.1µF, 25V,+/- 10%, X7R, 0402 |
402 |
CC0402KRX7R8BB104 |
Yageo |
C28 |
1 |
100pF |
CAP, CERM, 100pF, 50V, +/- 10%, X7R, 0402 |
402 |
8.85012E+11 |
Wurth Elektronik |
C30, C31 |
2 |
18pF |
CAP, CERM, 18pF, 50V, +/- 5%, C0G/NP0, 0402 |
402 |
GRM1555C1H180JA01D |
MuRata |
C32, C33, C34, C35, C38, C39, C40, C42, C43, C44, C45 |
11 |
10µF |
CAP, CERM, 10µF, 63V, +/- 10%, X7R, 1210 |
1210 |
GRM32ER71J106KA12L |
MuRata |
D4 |
1 |
20V |
Diode, Schottky, 20V, 1A, SOD-323 |
SOD-323 |
CUS10S30,H3F |
Toshiba |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1 |
1 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
10118194-0001LF |
FCI |
|
J2, J9, J17, J18 |
4 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
J3, J4, J5, J7, J8, J11, J12 |
7 |
Standard Banana Jack, insulated, 10A, red |
571-0500 |
571-0500 |
DEM Manufacturing |
|
J6, J24, J27 |
2 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
J10 |
1 |
Standard Banana Jack, insulated, 10A, black |
571-0100 |
571-0100 |
DEM Manufacturing |
|
J13, J23, J28, J29 |
4 |
Header, 100mil, 2x2, Gold, TH |
2x2 Header |
TSW-102-07-G-D |
Samtec |
|
J16 |
1 |
Header, 100mil, 12x2, Gold, TH |
12x2 Header |
TSW-112-07-G-D |
Samtec |
|
J19 |
1 |
Header, 100mil, 10x2, Gold, TH |
10x2 Header |
TSW-110-07-G-D |
Samtec |
|
J22 |
1 |
Header, 2.54mm, 8x2, Gold, TH |
Header, 2.54mm, 8x2, TH |
PRPC008DAAN-RC |
Sullins Connector Solutions |
|
L1 |
1 |
600Ω |
Ferrite Bead, 600Ω @ 100MHz, 1A, 0603 |
603 |
782633601 |
Wurth Elektronik |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
R1, R4 |
2 |
10Ω |
RES, 10.0Ω, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
RMCF0402JT10R0 |
Stackpole Electronics Inc |
R2, R3 |
2 |
3.0 Ωk |
RES, 3.0 Ωk, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04023K00JNED |
Vishay-Dale |
R5 |
1 |
330Ω |
RES, 330Ω, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2RKF3300X |
Panasonic |
R6 |
1 |
12kΩ |
12kΩ ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film |
402 |
ERJ-2RKF1202X |
Panasonic ECG |
R8 |
1 |
1.00MΩ |
RES, 1.00MΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06031M00FKEA |
Vishay-Dale |
R10, R11, R12, R32, R33, R37 |
4 |
10.0kΩ |
RES, 10.0kΩ, 1%, 0.1 W, 0603 |
603 |
ERJ-3EKF1002V |
Panasonic |
R13, R14 |
2 |
0.51Ω |
RES, 0.51Ω, 1%, 0.5 W, 1206 |
1206 |
CRM1206-FX-R510ELF |
Bourns |
R15 |
1 |
487kΩ |
RES, 487kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6ENF4873V |
Panasonic |
R16 |
1 |
1.50MΩ |
RES, 1.50MΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6ENF1504V |
Panasonic |
R17 |
1 |
97.6kΩ |
RES, 97.6kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6ENF9762V |
Panasonic |
R18 |
1 |
187kΩ |
RES, 187kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6ENF1873V |
Panasonic |
R19, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30, R31 |
13 |
0Ω |
RES, 0Ω, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
603 |
PMR03EZPJ000 |
Rohm |
TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP18, TP19, TP20, TP21 |
12 |
Test Point, Compact, White, TH |
White Compact Testpoint |
5007 |
Keystone Electronics |
|
TP14, TP15, TP16, TP17 |
4 |
Test Point, Compact, Black, TH |
Black Compact Testpoint |
5006 |
Keystone Electronics |
|
U1 |
1 |
AFE20408 |
RHB0032E |
AFE20408RHB |
Texas Instruments |
|
U2 |
1 |
250mA Ultra-Low-Noise, Low-IQ LDO, DBV0005A (SOT-23-5) |
DBV0005A |
LP5907MFX-3.3/NOPB |
Texas Instruments |
|
U3 |
1 |
USB Bridge, USB to I²C/SPI USB 2.0 I²C, SPI Interface 32-VQFN (5x5) |
VQFN32 |
FT4222HQ-D-R |
FTDI |
|
U4 |
1 |
Vin -3V to -36V, -1A, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator, RGW0020A (VQFN-20) |
RGW0020A |
TPS7A3301RGWR |
Texas Instruments |
|
Y2 |
1 |
Crystal, 12MHz, 30ppm, 18pF, SMD |
11.4x4.7mm |
ABLS2-12.000MHZ-D4Y-T |
Abracon Corporation |
|
C6, C11, C18, C20 |
0 |
603 |
||||
J14, J15, J20, J21 |
0 |
Terminal Block, 3.5mm Pitch, 4x1, TH |
14x8.2x6.5mm |
ED555/4DS |
On-Shore Technology |
|
J25 |
0 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
ED555/2DS |
On-Shore Technology | |
J26 |
0 |
Terminal Block, 3.5mm Pitch, 3x1, TH |
10.5x8.2x6.5mm |
ED555/3DS |
On-Shore Technology | |
R7, R9, R25 |
0 |
603 |