SLAU917B October 2023 – February 2024 AFE20408
The AFE20408EVM has an optional circuit for controlling PAON in an open drain configuration. The PAON can be connected to this optional circuit by placing a shunt on J27. The circuit utilizes two NMOS transistors (Q1 on the EVM) to keep the PAON output pulled low while the device powers up. When VIO and VDD are both set to nominal power, the circuit pulls PAON up to VDD. = shows the basic circuit the EVM uses.