SLAU919A
November 2023 – June 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Setup
2.1.1
Hardware Theory of Operation
2.1.2
Jumper Definitions
2.1.3
Connector Definitions
2.1.4
Test Points
2.2
Hardware Overview
2.2.1
Electrostatic Discharge Caution
2.2.2
Connecting the FTDI Digital Controller
2.2.3
SPI Configuration
2.2.4
I2C Configuration
3
Software
3.1
Software Setup
3.1.1
Software Installation
3.2
Software Overview
3.2.1
Launching the Software
3.2.2
Software Features
3.2.2.1
Low Level Configuration Page
3.2.2.2
High Level Configuration Page
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Related Documentation
7
Revision History
Features
Configurable circuit to evaluate the DACx0501 and DACx0502 family of devices
Onboard VDD (5V or 3.3V) support via USB and onboard voltage regulators
FT4232 easily writes to the DAC using the DAC805xxEVM GUI
Option for external reference voltage or on-board 2.5V reference voltage
Trigger output is available for synchronous measurement
External SPI and I
2
C connections available