SLAU920 November 2023
The DAC80508-04EVM is an easy-to-use platform to evaluate the functionality and performance of the DACx0508 and DACx0504 family of devices. The DAC80508-04EVM has optional circuits and jumpers to configure the device for different applications. The DAC80508 is installed on the EVM. The user can replace the DAC80508 with the DAC80504.
The DAC80508 and DAC80504 are 16-bit buffered voltage-output digital-to-analog converters (DAC). The DAC80508 has 8 DACs, and the DAC80504 has 4 DACs. The devices includes a 2.5-V, 5-ppm/°C internal reference and a user-selectable gain configuration giving full-scale output voltages of 1.25 V, 2.5 V, or 5 V. The devices operate from a single 2.7-V to 5.5-V supply, is verified monotonic, and provides exceptional linearity of ±1 LSB INL.