SLAU927A March 2024 – June 2024 MSPM0G3507
The user can optionally use the MSPM0 Sensorless FOC GUI as a host to send commands to the MSPM0 MCU at the target to control the motor using serial to UART interface.
The GUI contains a USB-to-UART codec that can send UART commands as a host to the MSPM0 LaunchPad kit. The application software includes a configurable UART register map and data format that translates the UART data into simplified motor control commands.
Connection | Interface | Hardware Connections |
---|---|---|
GUI to target MSPM0 MCU | UART | UART3_TX, UART3_RX |
To launch the GUI, go to the MSPM0 Sensorless FOC GUI. page.
User can set the basic configurations of Motor and EVM system parameters from the system configuration page
Register Map page contains the configurations for all the available Motor Tuning parameters which can be configured before starting the Motor. Register map page also contains the Status variables which can be continuously monitored.
User can set the speed command and monitor the motor status and fault variables from this window.
This page holds the links to various user guides to set up the software and migrate to different platforms.