SLAU927A March 2024 – June 2024 MSPM0G3507
The default pin configurations for Initial Position Detection (IPD) are shown in Table 2-12. The required connections are the three current sense amplifier outputs to the positive inputs of the three integrated comparators of the MSPM0. The comparators monitor the phase current against a pre-set IPD threshold voltage (set by 8-bit DAC into the comparator negative input). Currently, IPD algorithm is supported only with three shunt current sensing. Currently, IPD is supported only with inverted current shunt configuration (inverting amplifier).
MSPM0 pin |
MSPM0 Function |
DRV connection |
DRV Function |
---|---|---|---|
COMP0_INx+ |
Comparator 0 positive input |
SOA |
Phase A current sense output |
COMP1_INx+ |
Comparator 1 positive input |
SOB |
Phase B current sense output |
COMP2_INx+ |
Comparator 2 positive input |
SOC |
Phase C current sense output |