SLAU927A March 2024 – June 2024 MSPM0G3507
The default pin configurations for ADC voltages are shown in the following tables. The required connections are four ADC inputs:
The sensed voltages are realized using a resistor divider with an optional bypass filtering cap as shown in Figure 2-3. Size the resistors so any motor voltage transients do not exceed the maximum voltage of the ADC inputs. For more information on the resistor divider ratio, see Section 6.1.6.
MSPM0 Pin | Function | DRV Connection | DRV Function |
---|---|---|---|
A1_6 | ADC1, channel 6 input | VSENA | Phase A sensed voltage output |
A0_7 | ADC0, channel 7 input | VSENB | Phase B sensed voltage output |
A1_5 | ADC1, channel 5 input | VSENC | Phase C sensed voltage output |
MSPM0 Pin | Function | DRV Connection | DRV Function |
---|---|---|---|
A1_3 | ADC1, channel 3 input | VSEN -Vm | DC bus voltage output |
MSPM0 Pin | Function | DRV Connection | DRV Function |
---|---|---|---|
A0_2 | ADC0, channel 2 input | VSEN -Vm | DC bus voltage output |