SLAU927B June 2024 – November 2024 MSPM0G3507
This mode can be selected by setting the CONTROL_MODE in CLOSED_LOOP1 Register as 3h. In Voltage control mode, the modulation index of the motor is controlled according to the input reference set as SPEED_CTRL value in Speed Control Register (P.U value in IQ15 format).
Example: Setting reference Input in SPEED_CTRL to 0x3FFFh (0.5 P.U in IQ15) operates the Motor with a constant modulation Index of 0.5.
Lead Angle Control : In Voltage control mode , Lead Angle can be adjusted to derive the best efficiency from the motor for a given speed. LEAD_ANGLE configuration in CLOSED_LOOP2 register can be used to set the Lead Angle.
For a given LeadAngle θ, Appled Voltages Vq and Vd are defined as
Vq = MODULATION_INDEX * Cosθ
Vd = MODULATION_INDEX * Sinθ
Figure 7-1 can be used to set the above Control modes through GUI.