SLAU927B June 2024 – November 2024 MSPM0G3507
Step 1: Select IPD [MTR_STARTUP] as the motor startup method.
Step 2: Increase IPD current threshold [IPD_CURR_THR] to rated current of the motor.
Step 3: Increase IPD clock value [IPD_CLK_FREQ] to higher frequency up to a value where the device does not trigger IPD frequency fault. Check Section 7.1.4 (Step 3) for more details.
Step 4: Select IPD repeating times [IPD_REPEAT] to 1 time.
Step 5: Select Open loop current limit [OL_ILIMIT] to be the same as Current limit for Torque PI Loop [ILIMIT].
Step 6: Increase Open loop acceleration coefficient A1 [OL_ACC_A1] and Open loop acceleration coefficient A2 [OL_ACC_A2].
Step 7: Select Minimum BEMF for handoff [AUTO_HANDOFF_MIN_BEMF] to 0mV.
If the device triggers Abnormal BEMF [ABN_BEMF] fault, then recommended to increase the [AUTO_HANDOFF_MIN_BEMF].
Step 8: Keep increasing ramp rate for reducing difference between estimated theta and open loop theta to 2 deg/ms.
Step 9: Increase Closed loop acceleration rate [CL_ACC]