SLAU927B June 2024 – November 2024 MSPM0G3507
Table 5-6 shows the register to control Algorithm Debug 3 functions.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-10 | RESERVED | R | 0h | |
9-0 | FLUX_MODE_REF | W-IQ(9) | 0h | Sets Id_ref in IQ(9) PU when flux of the
motor along D-axis is to be controlled Positive Id Control: (FLUX_MODE_REF/ 511) , if FLUX_MODE_REF < 512Negative Id Control : -(FLUX_MODE_REF - 512) / 511 if FLUX_MODE_REF > 512 Valid values are 0 to 511 and 512 to 1000 |