SLAU928 May 2024 MSPM0L2228
The MSPM0L2228 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0L2228 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0Lx22x microcontroller platform, including an onboard debug probe for programming, debugging, and EnergyTrace™ technology. The board also features on board buttons, LEDs, an RGB LED, and a 7-segment LCD panel.
The MSPM0L2228 is an Arm® Cortex® 32-bit M0+ CPU with a frequency up to 32MHz. The device features 256KB of dual-bank flash with 32KB of SRAM and 32B of backup memory. The device also has internal analog such as internal ADC, voltage reference, and comparator with 8-bit DAC. The MSPM0L2228 is the first MSPM0 device that features a LCD controller, which supports 1 to 8 mux LCD panels. Lastly, the device has a VBAT island to support applications that require a separate power plane. On the VBAT island is the watchdog timer, RTC, TamperIOs, and a low-frequency oscillator or 32Khz crystal input.