SLAU936 August   2024 TAS2120

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2120EVM Setup for Software Mode
    2. 2.2 TAS2120EVM Setup for Hardware Mode
  9. 3Hardware
    1. 3.1  AC-MB Settings
      1. 3.1.1 Audio Serial Interface Settings
      2. 3.1.2 USB Audio AC-MB Settings
      3. 3.1.3 External Audio AC-MB Settings
    2. 3.2  AC-MB Power Supply
    3. 3.3  Default Jumper Setting on TAS2120EVM
    4. 3.4  I2C Target Address Selection
    5. 3.5  IOVDD Power Supply Options
    6. 3.6  AVDD Power Supply Options
    7. 3.7  VBAT Power Supply Options
      1. 3.7.1 VBAT 3S EVM Hardware Configuration
    8. 3.8  IOVDD_BUFF Power Supply Options
    9. 3.9  Speaker Outputs
    10. 3.10 2-Channel Configuration
    11. 3.11 4-Wire Measurement of Load
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Audio Serial Interface Settings

The AC-MB provides the digital audio signals to the evaluation module from the USB, optical connector, stereo jack, and external audio serial interface (ASI) header. A block diagram of the ASI routing on the AC-MB is shown in Figure 3-1.

TAS2120EVM AC-MB Audio Serial Interface RoutingFigure 3-1 AC-MB Audio Serial Interface Routing

Switch SW2 on the AC-MB selects the audio serial bus that interfaces with the TAS2120EVM daughter card. Next to switch SW2, the AC-MB has a quick reference table to identify the audio serial interface source options and switch settings. The AC-MB acts as the controller for the audio serial interface, with three different modes of operation: USB, optical or analog, or external ASI.