SLAU938 March 2024 ISOM8610
The ISOM8610 opto-emulator offers significant reliability and performance advantages compared to optocouplers, including wider temperature ranges and tight process controls resulting in small part-to-part variation. Since there is no aging effect or temperature variation to compensate for, the emulated diode-input stage consumes less power than optocouplers that have LED aging and require higher bias currents over the device lifetime.