SLAU942 July 2024
Table 5-1 lists the DAC81416-08EVM bill of materials (BOM).
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C3, C4 | 4 | 1µF | 1µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) | 0603 | GMC10X7R105K50NT | Cal-Chip Electronics |
C5, C6, C7, C8, C9, C10, C46, C47, C49, C51, C52, C53, C54 | 13 | 0.1µF | CAP, CERM, 0.1µF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71H104KE02D | MuRata |
C19 | 1 | 10pF | CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C100J5GACTU | Kemet |
C44 | 1 | 0.15µF | CAP, CERM, 0.15µF, 50V, +/- 10%, X5R, 0603 | 0603 | C1608X5R1H154K080AB | TDK |
C45 | 1 | 330pF | CAP, CERM, 330pF, 100V,+/- 10%, X7R, 0402 | 0402 | HMK105B7331KV-F | Taiyo Yuden |
C48, C55, C56, C57 | 4 | 4.7µF | CAP, CERM, 4.7µF, 16V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
C50 | 1 | 0.47µF | CAP, CERM, 0.47µF, 25V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
C58, C59 | 2 | 18pF | CAP, CERM, 18pF, 50V, +/- 5%, C0G/NP0, 0805 | 0805 | CC0805JRNP09BN180 | Yageo America |
D1 | 1 | Super Red | LED, Super Red, SMD | LED, 1.6x.6x.8mm | SML-LX0603SRW-TR | Lumex |
D2, D3, D4 | 3 | 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPY0002A (X1SON-2) | DPY0002A | TPD1E01B04DPYR | Texas Instruments | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
J2, J3, J4, J5 | 4 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J6, J8, J18 | 3 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
J7 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J9 | 1 | Header, 100mil, 8x2, Gold, TH | 8x2 Header | TSW-108-07-G-D | Samtec | |
J10 | 1 | Header, 100mil, 16x2, Gold, TH | 16x2 Header | TSW-116-07-G-D | Samtec | |
J13 | 1 | Header, 100mil, 3x2, Gold, TH | 3x2 Header | TSW-103-07-G-D | Samtec | |
J17 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
L1 | 1 | 600Ω | Ferrite Bead, 600Ω at 100MHz, 1A, 0603 | 0603 | 782633601 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R21, R26, R29, R32, R39, R48, R49, R50 | 9 | 10.0kΩ | RES, 10kΩ, 1%, 0.1W, 0402 | 0402 | ERJ-2RKF1002X | Panasonic |
R2 | 1 | 200Ω | 200Ω ±0.1% 0.5W, 1/2W Chip Resistor 0603 (1608 Metric) Thin Film | 0603 | RA73F1J200RBTD | TE Connectivity |
R3, R4, R5, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R20, R22, R23, R24, R25, R27, R28, R30, R31, R33, R34, R35, R36, R37, R38, R45, R47 | 34 | 0Ω | RES, 0Ω, 5%, 0.063 W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
R40 | 1 | 12.0kΩ | RES, 12.0kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
R41 | 1 | 47.0kΩ | RES, 47.0kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
R42, R43 | 2 | 10Ω | RES, 10Ω 1%, 0.063 W, 0402 | 0402 | RK73H1ETTP10R0F | KOA Speer |
R44 | 1 | 330Ω | RES, 330Ω, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF3300X | Panasonic |
R46 | 1 | 1.00MΩ | RES, 1.00MΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031M00FKEA | Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP4, TP13, TP14 | 6 | Test Point, Multipurpose, Red, TH | Red Multipurpose Test point | 5010 | Keystone Electronics | |
TP7, TP8 | 2 | Test Point, Compact, White, TH | White Compact Test point | 5007 | Keystone Electronics | |
TP9, TP10, TP11, TP12 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Test point | 5011 | Keystone Electronics | |
U1 | 1 | 16-Channel, 16-Bit, High-Voltage Output DAC with Precision Internal Reference, RHA0040H (VQFN-40) | RHA0040H | DAC81416RHA | Texas Instruments | |
U2 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | |
U3, U4 | 2 | 4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 | WQFN14 | TXU0304BQA | Texas Instruments | |
U5 | 1 | Single Output High PSRR LDO, 250mA, Fixed 3.3V Output, 2.7V to 6.5V Input, with Low IQ, 5-pin SOT (DDC), -40℃ to 105℃, Green (RoHS & no Sb/Br) | DDC0005A | TPS73433TDDCRQ1 | Texas Instruments | |
U6 | 1 | Single Output Low Input Voltage Requirement LDO, 150mA, Fixed 1.8V Output, 1.8V to 5.5V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TPS72118DBVR | Texas Instruments | |
Y1 | 1 | Crystal, 12MHz, 18pF, SMD | ABM3 | ABM3-12.000MHZ-B2-T | Abracon Corporation |