SLAU943 July 2024 AMC6V704
This EVM features the AMC6V704, a highly integrated current-output and voltage-output control device optimized for electroabsorption modulated laser (EML) applications. The AMC6V704 includes:
The ADC can be used to monitor external and internal signals. The AMC6V704 also includes supply and temperature alarm monitors, and a high-precision internal reference that eliminates the need for an external reference in most applications.