SLAU943 July   2024 AMC6V704

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the FTDI Digital Controller
    2. 2.2 Hardware Description
      1. 2.2.1 Connector Definitions
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 EVM Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation From Texas Instruments

Power Configurations and Jumper Settings

Table 3-3 and Figure 3-1 show the supply connections to the AMC6V704EVM. Make sure 2.5V ≤ VCC – VSS ≤ 5.5V.

Table 2-1 Power Supply Inputs
DesignatorSupply NameVoltage Range
J19VIO1.65V to 3.6V
J16DVDD3V to 5.5V
J15PVDD1.5V to 2.2V
J13GND0V
J12VCC2.5V to 5.5V
J14VSS–5.5V to –2.5V
AMC6V704EVM Power Supply Inputs Figure 2-1 Power Supply Inputs

Table 3-2 shows the details of the configurable jumper settings on the AMC6V704EVM

Table 2-2 Jumper Definitions
DesignatorDefault PositionAvailable PositionsDescription
J1All open: IDAC outputs disconnected from 4.99Ω load resistorsClosed: IDACx output connected to 4.99Ω load resistorConnects the IDAC outputs to the on-board 4.99Ω load resistor to measure the current as a function of the voltage
J6Open: VCC not connected to groundClosed: VCC connected to groundConnects the VCC supply input to ground in negative voltage output mode
J9Closed: VSS connected to groundOpen: VSS not connected to groundConnects the VSS supply input to ground in positive voltage output mode
J11, J20, J21, J22,All 1-2: SPI enabledAll 2-3: I2C enabledI2C or SPI selector
J18Closed: FTDI VCCIO supply connected to 3.3V LDOOpen: FTDI VCCIO supply not connected to 3.3V LDO. If left open, populate J5 or J15 to connect the FTDI VCCIO input to VCCIO3V3_FTDI or VIO_EXT respectively.FTDI VCCIO supply selector

The onboard FT4222 controller supports 3.3V, 2.5V, and 1.8V logic levels. By default, the controller is configured to use 3.3V. To use 2.5V or 1.8V, open J18, populate J17 to connect the FTDI VCCIO input to VIO_EXT.