SLAU944 August   2024 TAS2320

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2320EVM Setup for Software Mode
    2. 2.2 TAS2320EVM Setup for Hardware Mode
  9. 3Hardware
    1. 3.1  AC-MB Settings
      1. 3.1.1 Audio Serial Interface Settings
      2. 3.1.2 USB Audio AC-MB Settings
      3. 3.1.3 External Audio AC-MB Settings
    2. 3.2  AC-MB Power Supply
    3. 3.3  Default Jumper Setting on TAS2320EVM
    4. 3.4  I2C Target Address Selection
    5. 3.5  IOVDD Power Supply Options
    6. 3.6  AVDD Power Supply Options
    7. 3.7  VBAT Power Supply Options
    8. 3.8  PVDD Power Supply Options
    9. 3.9  IOVDD_BUFF Power Supply Options
    10. 3.10 Speaker Outputs
    11. 3.11 2-Channel Configuration
    12. 3.12 4-Wire Measurement of Load
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

AC-MB Power Supply

The AC-MB motherboard is powered from a single 5V power supply. However, the motherboard has different low-dropout regulators (LDOs) integrated that provide the required power supplies to the different blocks of the board. The block diagram depicting the power structure of the AC-MB is shown in Figure 3-5. The AC-MB can be powered from the host computer by using the USB 5V power supply (VBUS) by shorting header J5, USB POWER. Additionally, the AC-MB can be powered from an external power supply connected to terminal J4, EXTERNAL POWER. Header J5 must be open for external supply operation. The IOVDD voltage for the digital signals that is provided to the evaluation module is generated on the motherboard from the main power supply (USB or external). The voltage levels available are 1.2V, 1.8V and 3.3V, and can be selected via the J3 header IOVDD. Default setting for TAS2320EVM operation is 3.3V; 1.2V operation cannot be used for TAS2320EVM. When the motherboard is fully powered and the power supplies from the onboard LDOs are correct, the green POWER LED (D3) turns ON. The USB READY LED indicates that a successful USB communication is established between the AC-MB and the host computer.

Please follow the procedure below if using TAS2320EVM in hardware mode:

  • Remove jumper from J3 - IOVDD_MB on AC-MB
  • Connect AC-MB to USB
  • Power TAS2320EVM
  • Place back jumper J3 - IOVDD_MB on AC-MB to the desired selection (1.8V or 3.3V)
TAS2320EVM Power Supply Distribution of
                    the AC-MB Figure 3-5 Power Supply Distribution of the AC-MB