SLAU944 August   2024 TAS2320

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2320EVM Setup for Software Mode
    2. 2.2 TAS2320EVM Setup for Hardware Mode
  9. 3Hardware
    1. 3.1  AC-MB Settings
      1. 3.1.1 Audio Serial Interface Settings
      2. 3.1.2 USB Audio AC-MB Settings
      3. 3.1.3 External Audio AC-MB Settings
    2. 3.2  AC-MB Power Supply
    3. 3.3  Default Jumper Setting on TAS2320EVM
    4. 3.4  I2C Target Address Selection
    5. 3.5  IOVDD Power Supply Options
    6. 3.6  AVDD Power Supply Options
    7. 3.7  VBAT Power Supply Options
    8. 3.8  PVDD Power Supply Options
    9. 3.9  IOVDD_BUFF Power Supply Options
    10. 3.10 Speaker Outputs
    11. 3.11 2-Channel Configuration
    12. 3.12 4-Wire Measurement of Load
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

PVDD Power Supply Options

PVDD supply to TAS2320 is powered by a voltage from same level as VBAT and up to 13V. By default this is powered from on-board boost by shorting the jumpers on J20. The on-board boost is powered from VIN (J21).

PVDD pin on TAS2320 is always connected to banana jack J13, open the jumpers on J20 and use this for current and efficiency measurements.

CAUTION: 5V must be connected to barrel jack J21 even if using J30 for VBAT and J13 for PVDD connection to TAS2320. VIN (J21) is used to power other things in the EVM.