SLAU944 August 2024 TAS2320
AVDD supply to TAS2320 is powered by an on-board 1.8V LDO. This LDO is powered from 5V connected to VBAT barrel jack J21.
J7 on the bottom side of the EVM can be used to open this power supply connection for current measurement purposes. If J7 is open, then an external AVDD must be connected to the J28 banana jack.