SLAU944 August 2024 TAS2320
IOVDD_BUFF is used to power logic buffers and level translator for miscellaneous devices on the EVM, such as EEPROM for EVM identification as well as SDz and IRQz handling buffers.
IOVDD_BUFF can be supplied by on-board 3.3V or 1.8V LDOs, which are power by 5V from VIN (J21). Use J40 to select the same voltage level as that on J3 from AC-MB.