SLAU944 August 2024 TAS2320
Follow the information presented in this section to properly set the EVM for Hardware Mode. Place the jumpers as instructed in Table 3-3.
Jumper | Setting | Description |
---|---|---|
SEL1 (J9/J86) | 21dBV-RampEn | Short from the middle row to a nearby pin to select one of the gain and ramp enable/disable options. |
SEL2 (J10/J87) | TDM0 / I2SL | Short from the middle row to a nearby pin to select one of the channel options. |
SEL3 (J78) | Falling Edge | Select SBCLK sampling edge. |
SEL4 (J79) | 80mW | Select the Y-Bridge Threshold option. |
SEL5 (J8/J12) | Open | Do not populate this jumper. |
Once all the jumpers on the EVM are properly located, follow the steps below:
At this moment, the device is powered up and running, ready to play audio. The evaluation kit works as any other sound card, select the EVM as system playback device and use any software like web browser, media player, and so forth.