SLAU944 August 2024 TAS2320
Follow the information presented in this section to properly set the EVM for Software Mode. Place the jumpers as instructed in Table 3-3.
Jumper | Setting | Description |
---|---|---|
SEL1 (J9/J86) | I2C | Short from the middle row to the top pin to select I2C mode. |
SEL2 (J10/J87) | Open | This pin is re-purposed as SCL, remove the jumper. |
SEL3 (J78) | Open | This pin is re-purposed as SDA, remove the jumper. |
SEL4 (J79) | 0x90 | Select the I2C address option. |
SEL5 (J8/J12) | Open | Do not populate this jumper. |
Once all the jumpers on the EVM are properly located, follow the steps below:
At this moment, the device is powered up and running, ready to play audio. The evaluation kit works as any other sound card, select the EVM as system playback device and use any software like web browser, media player, and so forth.
Users can use PPC3 and connect to the device for specific device settings.