SLAU947 October   2024 MSPM0G3519

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
    4. 2.4 Measure Current Draw of the MSPM0G3519
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 Out-of-Box GUI
    3. 3.3 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

Power Requirements

The LP-MSPM0G3519 only needs the USB plugged in and the debugger jumper block populated to power the device. With the onboard LDO, the 5V USB supply is converted to 3.3V with a supply of 500mA. The LaunchPad can also be powered by the 3.3V or 5V headers via an external supply. Do not exceed 3.3V on the 3.3V rail or 5V on the 5V rail.

LP-MSPM0G3519 LP-MSPM0G3519 Power
                    Connections Figure 2-2 LP-MSPM0G3519 Power Connections