SLAU947 October 2024 MSPM0G3519
The MSPM0G3519 is an Arm® Cortex® M0+ 32-bit CPU with dual-bank flash and enhanced security features and a frequency up to 80MHz.. The device can be used in a variety of tasks from a IO-expander with the 100 pin variant to a full-application utilizing Dual-CAN interface, flash ECC, and SRAM ECC to fulfill automotive applications. The easiest way to get started with the MSPM0G3519 is with the LP-MSPM0G3519 Launchpad. The LaunchPad has all the features to load code, debug, and prototype right out of the box.
The device features 512kB of dual-bank flash with 128kB of SRAM and 16kB of data flash memory. The device also has internal analog such as two internal ADCs, a voltage reference, a buffered 12-bit DAC, and three comparators with 8-bit reference DACs. The MSPM0G3519 is the first 100 pin MSPM0 device that features dual CAN interfaces.
Rapid prototyping is simplified by the 80-pin BoosterPack plug-in module headers, which support a wide range of available BoosterPack plug-in modules. Users can quickly add features like wireless connectivity, graphical displays, environmental sensing and much more. Design you own BoosterPack plug-in module or choose among many already available from TI and third-party developers.
To make prototyping easier, TI provides the MSPM0 software development kit (SDK), which has a variety of code examples to demonstrate how to use the internal peripherals.
Free software development tools are also available, such as TI's Code Composer Studio™ IDE. TI also supports 3rd party IDEs, such as IAR Embedded Workbench® IDE and Arm®Keil® μVision® IDE. Code Composer Studio IDE supports EnergyTrace technology with the MSPM0G3519 LaunchPad development kit. More information about the LaunchPad development kit, the supported BoosterPack plug-in modules, and the available resources can be found at TI's LaunchPad development kit portal. To get started quickly and find available resources in the MSPM0 software development kit (SDK), visit the TI Developer Zone. The MSPM0 MCUs are also supported by extensive online collateral, training with MSPM0 Academy and online support through the TI E2E support forums.