SLAU948A October 2024 – January 2025 MSPM0G3507
UART can be used to receive commands to configure, spin, and control the motor. The commands are sent from a host MCU or GUI and can optionally be used for advanced protocols such as LIN communication.
MSPM0 Pin | Function |
---|---|
UARTx_RX | UART receive |
UARTx_TX | UART transmit |