SLAU948 October 2024 MSPM0G3507
Register to configure Flux Control settings
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-7 | Reserved | R | 0h | Reserved |
6 | MTPA_EN | R/W | 0b | Enable/Disable Maximum Torque Per Ampere Control
(MTPA) 0h = Disable MTPA 1h = Enable MTPA |
5-4 | FLUX_WEAK_REF | R/W | 00b | Modulation Index Reference to be tracked in Flux
Weakening mode 0h = 70% 1h = 80% 2h = 90% 3h = 95% |
3-1 | FLUX_WEAK_CURR_RATIO | R/W | 000b | Max value of Flux Weakening Current Reference as % of
ILIMIT 0h = Only Circular Limit in Place 1h = 80% 2h = 70% 3h = 60% 4h = 50% 5h = 40% 6h = 30% 7h = 20% |
0 | FLUX_WEAK_EN | R/W | 0b | Enable/Disable Flux Weakening Control (MTPA) 0h = Disable Flux Weakening 1h = Enable Flux Weakening |