SLAU949 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Setup and Operation
    2. 2.2 Pin Configuration of Opto-emulators
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Description

Opto-emulators offers significant reliability and performance advantages compared to optocouplers, including wider temperature ranges and tight process controls resulting in small part-to-part variation. Since there is no aging effect or temperature variation to compensate for, the emulated diode-input stage consumes less power compared to optocouplers, which have LED aging and require higher bias currents over the device lifetime.