SLAU949 September 2024
Table 3-1 lists the bill of materials (BOM) for the ISOM8610DFGEVM.
Item # | Designator | Manufacturer | Description |
---|---|---|---|
J1, J2, J9, J10, J11, J12 | Samtec | Connector Header Surface Mount 2 position 0.100" (2.54mm) | |
J3, J7, J8 | Sullins Connector | Header, 2.54mm, 2x2, Gold, TH | |
J4, J6 | Sullins Connector | Header, 2.54mm, 4x2, Gold, TH | |
J5 | Samtec | Header, 2.54mm, 5x2, Gold, Black, TH | |
R1, R2, R7, R8, R23, R32 | Panasonic | RES, 4.7 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | |
R3, R5, R21 | Panasonic | RES, 1.00 k, 1%, 0.25 W, 0805 | |
R4, R6, R10, R25 | Ohmite | 0 Ohms Jumper 0.245W Chip Resistor 0805 (2012 Metric) - Metal Element | |
TP0, TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP9, TP17, TP18, TP21, TP28, TP31 | Keystone | Test Point, Multipurpose, Red, TH | |
TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP19, TP20, TP35, TP38 | Keystone | Test Point, Multipurpose, Black, TH | |
C1, C2, C3, C4, C10, C12 | Wurth Elektronik | CAP, CERM, 15 pF, 50 V, +/- 5%, C0G/NP0, 0603 | |
C5, C11, C13, C14 | KEMET | 0.1 µF ±10% 50V Ceramic Capacitor X7R 0805 (2012 Metric) | |
H1, H2, H3, H4, H5, H6, H7, H8, H9, H10, H11, H12 | 3M | Bumpon, Hemisphere, 0.25 X 0.075, Clear |