SLAU953 December 2024
The LP-MSPM0L1117 only needs the USB plugged in and the debugger jumper block populated to power the device. With the on-board LDO, the 5V USB supply is converted to 3.3v with a supply of 500mA. The LaunchPad can also be powered via the 3.3v or 5v headers via an external supply. Do not exceed 3.3V on the 3.3v rail or 5V on the 5V rail.
Figure 2-2 shows the power connections on the LP-MSPM0L1117.