SLAU953 December   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
    4. 2.4 Measure Current Draw of the MSPM0L1117
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 21
    3. 3.3 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content

Bill of Materials (BOM)

Designator

Quantity

Value

Description

Part Number

Manufacturer

!PCB1

1

Printed Circuit Board

MCU150

Any

C1

1

10uF

CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0603

GRM188R60J106ME84

MuRata

C2

1

0.1uF

CAP, CERM, 0.1 uF, 50 V, +/- 20%, X5R, 0402

GRM155R61H104ME14D

MuRata

C3

1

0.47uF

CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X5R, 0402

GRM155R60J474KE19D

MuRata

C5

1

0.01uF

CAP, CERM, 0.01 uF, 16 V, +/- 10%, X5R, 0402

GRM155R61C103KA01D

MuRata

C7, C8

2

1µF

1 µF ±10% 6.3V Ceramic Capacitor X7R 0603 (1608 Metric)

8.85E+11

Wurth Electronics

C9, C10

2

22pF

CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0402

GRM1555C1H220JA01D

MuRata

C11, C15, C16, C18, C22, C25, C26, C31, C36, C37, C42

11

0.1uF

CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X7R, 0402

GRM155R70J104KA01D

MuRata

C12, C13, C14, C20, C24

5

0.01uF

CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402

GRM155R71E103KA01D

MuRata

C17, C19, C23, C50

4

1uF

CAP, CERM, 1 uF, 25 V, +/- 10%, X5R, 0402

C1005X5R1E105K050BC

TDK

C21, C51

2

2.2uF

CAP, CERM, 2.2 uF, 6.3 V, +/- 10%, X5R, 0402

GRM155R60J225KE95D

MuRata

C27, C28

2

12pF

CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0402

GRM1555C1H120JA01D

MuRata

C29, C32

2

33pF

CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0402

GRM1555C1H330JA01D

MuRata

C30, C34

2

4.7uF

CAP, TA, 4.7 uF, 16 V, +/- 10%, 4 ohm, SMD

TAJA475K016RNJ

AVX

C33

1

1000pF

CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402

GCM155R71H102KA37D

MuRata

C35, C41

2

4.7uF

CAP, CERM, 4.7 uF, 16 V, +/- 10%, X5R, 0603

GRM188R61C475KAAJ

MuRata

C38

1

47uF

CAP, CERM, 47 uF, 6.3 V, +/- 20%, X5R, 0603

GRM188R60J476ME15D

MuRata

C39, C40

2

0.22uF

CAP, CERM, 0.22 uF, 16 V, +/- 10%, X7R, 0402

GRM155R71C224KA12D

MuRata

C48

1

2.2uF

CAP, CERM, 2.2 uF, 10 V, +/- 10%, X5R, 0603

C0603C225K8PACTU

Kemet

C49

1

3300pF

CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0402

GRM155R71H332KA01D

MuRata

C52

1

4700pF

CAP, CERM, 4700 pF, 25 V, +/- 10%, X5R, 0402

GRM155R61E472KA01D

MuRata

D1, D2

2

40V

Diode, Schottky, 40 V, 0.12 A, AEC-Q101, SOT-323

BAS40-05W,115

Nexperia

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

H1, H2

2

Spacer Support, Nylon 66

MAE-10

Kang Yang

IC1

1

Precision Micropower Shunt Voltage Reference, 0.5% accuracy, 2.5 V, 15 ppm / degC, 15 mA, -40 to 85 degC, 5-pin SC70 (DCK), Green (RoHS & no Sb/Br)

LM4040C25IDCKR

Texas Instruments

IC2

1

2.7-4V Dual In/Single Out MOSFET, 0.5A Main/0.1A Aux Input, Act-Low Enable, Comm. Temp., DBV0005A (SOT-23-5)

TPS2102DBVR

Texas Instruments

IC3, U2

2

Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces, RSE0008A (UQFN-8)

TPD6E004RSER

Texas Instruments

IC4

1

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)

TPD4E004DRYR

Texas Instruments

IC5

1

500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator, DRB0008A (VSON-8)

TPS73533DRBT

Texas Instruments

J1, J2, J3, J4, J5, J6

6

Header, 100mil, 2x1, Tin, TH

90120-0122

Molex

J7, J8, J9, J10, J11, J12, J15

7

Header, 100mil, 3x1, Tin, TH

PEC03SAAN

Sullins Connector Solutions

J13

1

Receptacle, 2.54mm, 10x2, Tin, TH

SSQ-110-03-T-D

Samtec

J16

1

Receptacle, 2.54mm, 10x2, Tin, TH

SSQ-110-03-T-D

Samtec

J22

1

Header, 2.54mm, 9x2, Tin, TH

PEC09DAAN

Sullins Connector Solutions

J23, J24

2

Header(Shrouded), 1.27mm, 5x2, Gold, SMT

FTSH-105-01-L-DV-K

Samtec

L1

1

2.2uH

Inductor, Wirewound, Ceramic, 2.2 uH, 0.89 A, 0.13 ohm, SMD

LSQNA251818T2R2M

Taiyo Yuden

LED1, LED3

2

Red

LED, Red, SMD

150060RS75000

Wurth Elektronik

LED2

1

RGB

LED, RGB, TH

19-337/R6GHBHC-A01/2T

Everlight

LED4

1

Green

LED, Green, SMD

LTST-C190GKT

Lite-On

R1, R5

2

47k

RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040247K0JNED

Vishay-Dale

R4, R27, R28, R46

4

470

RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402470RJNED

Vishay-Dale

R6

1

220

RES, 220, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402220RJNED

Vishay-Dale

R7, R8

2

330

RES, 330, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402330RJNED

Vishay-Dale

R9

1

Res Thin Film 0402 100K Ohm 0.1% 1/16W ±25ppm/°C Molded SMD SMD Punched Carrier T/R

ERA-2AEB104X

Panasonic

R13, R15

2

4.7k

RES, 4.7 k, 5%, 0.1 W, 0603

RC0603JR-074K7L

Yageo

R14, R17

2

270

RES, 270, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402270RJNED

Vishay-Dale

R16, R19

2

2.2k

RES, 2.2 k, 5%, 0.1 W, 0603

RC0603JR-072K2L

Yageo

R21, R50, R56, R57, R58, R59, R60, R62, R65

9

0

RES, 0, 5%, 0.1 W, 0603

RC0603JR-070RL

Yageo

R22, R23, R24, R32

4

1.0k

RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04021K00JNED

Vishay-Dale

R26, R31

2

100

RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402100RJNED

Vishay-Dale

R29

1

10k

RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040210K0JNED

Vishay-Dale

R30

1

4.87k

RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04024K87FKED

Vishay-Dale

R33

1

51

RES, 51, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040251R0JNED

Vishay-Dale

R34, R35, R41, R42, R49, R52, R64

7

220k

RES, 220 k, 1%, 0.0625 W, 0402

RC0402FR-07220KL

Yageo America

R36

1

3.30k

RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2RKF3301X

Panasonic

R37

1

2.20k

RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04022K20FKED

Vishay-Dale

R38

1

6.81k

RES, 6.81 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04026K81FKED

Vishay-Dale

R39, R40

2

4.7k

RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04024K70JNED

Vishay-Dale

R43, R44, R47

3

47.0k

RES, 47.0 k, 1%, 0.0625 W, 0402

RC0402FR-0747KL

Yageo America

R45

1

820

RES, 820, 1%, 0.063 W, 0402

RC0402FR-07820RL

Yageo America

R63

1

330k

RES, 330 k, 1%, 0.0625 W, 0402

RC0402FR-07330KL

Yageo America

S1, S2, S3

3

Switch, SPST, 0.05 A, 12 VDC, SMD

1188E-1K2-V-TR

Diptronics

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J14, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25

20

J101: 1-2, J101: 3-4, J101: 5-6, J101: 7-8, J101: 9-10, J101: 11-12, J101: 12-13, J101: 15-16, J101: 17-18, J18: 1-2, J6: 1-2, J7: 1-2, J8: 1-2, J9: 1-2, J13: 1-2, J15: 1-2, J19: 1-2, J20: 1-2, J21: 1-2, J22: 1-2

Shunt, 100mil, Gold plated, Black

SNT-100-BK-G

Samtec

T1

1

-20V

MOSFET, P-CH, -20 V, -0.82 A, SOT-323

DMG1013UW-7

Diodes Inc.

T2

1

45 V

Transistor, NPN, 45 V, 0.1 A, SOT-323

BC850CW,115

NXP Semiconductor

U1

1

Mixed-Signal Microcontrollers

XMSM0L1117SPTR

Texas Instruments

USB1

1

Cable, USB-A to micro USB-B, 0.3 m

AK67421-0.3

Assmann WSW

USB2

1

Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT

1.05E+09

Molex

XDS1

1

MSP432E401YTPDT, PDT0128A (TQFP-128)

MSP432E401YTPDTR

Texas Instruments

XDS2

1

MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller, RSA0016B (VQFN-16)

MSP430G2452IRSA16R

Texas Instruments

Y1

1

Crystal, 32.768 kHz, 12.5 pF, SMD

FC-135 32.7680KA-A3

Epson

Y2

1

Crystal, 16 MHz, 8pF, SMD

NX3225GA-16.000M-STD-CRG-1

NDK