SLAU953 December 2024
The MSPM0L1117 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0L1117 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0Lx11x microcontroller platform, including an onboard debug probe for programming, debugging, and EnergyTrace™ technology. The board also features on board buttons, LEDs, and a RGB LED.
The MSPM0L1117 is an Arm®Cortex® 32-bit M0+ CPU with a frequency up to 32MHz. The device features 128KB of dual-bank flash with 16KB of SRAM and also has high-performance analog peripherals such as a 12-bit 1.68Msps analog-to-digital converter (ADC) with up to 13 total external channels, configurable 1.4V or 2.5V internal ADC voltage reference (VREF), and an integrated temperature sensor