SLAZ098AA October 2012 – May 2021 CC430F6125
FLASH Module
Functional
Read disturb due to emergency exit from write/erase Flash operation
When a Flash write or erase is abruptly terminated, any further reliable reads from Flash are not guaranteed. The abrupt termination can occur as a result of the Emergency Exit bit (EMEX in FCTL3) being set. This forces a write or an erase operation to be terminated before normal completion.
After setting EMEX = 1, wait for at least 100 us after a bank or mass erase and at least 6 us after a segment erase before Flash is accessed again.