SLAZ152I October 2012 – May 2021 MSP430F2002
PORT Module
Functional
Pull-up/down resistor selection when module pin function is selected
When the pull-up/down resistor for a certain port pin is enabled (PxREN.y=1) and the module port pin function is selected (PxSEL.y=1), the pull-up/down resistor configuration of this pin is controlled by the respective module output signal (Module X OUT) instead of the port output register (PxOUT.y).
None. Do not set PxSEL.y and PxREN.y at the same time.