SLAZ216H October 2012 – May 2021 MSP430F4491
ADC Module
Functional
Interrupt vector register
If the ADC12 uses a different clock than the CPU (MCLK) and more than one ADC interrupt is enabled, the ADC12IV register content may be unpredictable for one clock cycle. This happens if, during the execution of an ADC interrupt, another ADC interrupt with higher priority occurs.
- Read out ADC12IV twice and use only when values are equal.
or
- Use ADC12IFG to determine which interrupt has occurred.