SLAZ251Z October   2012  – May 2021 MSP430F5172

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RSB40
      3.      YFF40
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  BSL7
    5. 6.5  COMP10
    6. 6.6  CPU21
    7. 6.7  CPU22
    8. 6.8  CPU40
    9. 6.9  CPU46
    10. 6.10 CPU47
    11. 6.11 DMA4
    12. 6.12 DMA7
    13. 6.13 DMA10
    14. 6.14 EEM11
    15. 6.15 EEM17
    16. 6.16 EEM19
    17. 6.17 EEM21
    18. 6.18 EEM23
    19. 6.19 JTAG26
    20. 6.20 JTAG27
    21. 6.21 PMAP1
    22. 6.22 PMM14
    23. 6.23 PMM15
    24. 6.24 PMM18
    25. 6.25 PMM20
    26. 6.26 PMM26
    27. 6.27 PORT15
    28. 6.28 PORT19
    29. 6.29 PORT21
    30. 6.30 SYS12
    31. 6.31 SYS16
    32. 6.32 TD1
    33. 6.33 TD2
    34. 6.34 UCS9
    35. 6.35 UCS11
    36. 6.36 USCI26
    37. 6.37 USCI31
    38. 6.38 USCI34
    39. 6.39 USCI35
    40. 6.40 USCI39
    41. 6.41 USCI40
  7. 7Revision History

USCI39

USCI Module

Category

Functional

Function

USCI I2C IFGs UCSTTIFG, UCSTPIFG, UCNACKIFG

Description

Unpredictable code execution can occur if one of the hardware-clear-able IFGs UCSTTIFG, UCSTPIFG or UCNACKIFG is set while the global interrupt enable is set by software (GIE=1). This erratum is triggered if ALL of the following events occur in following order:

1. Pending Interrupt: One of the UCxIFG=1 AND UCxIE=1 while GIE=0

2. The GIE is set by software (e.g. EINT)

3. The pending interrupt is cleared by hardware (external I2C event) in a time window of 1 MCLK clock cycle after the "EINT" instruction is executed.

Workaround

Disable the UCSTTIE, UCSTPIE and UCNACKIE before the GIE is set. After GIE is set, the local interrupt enable flags can be set again.

Assembly example:

   bic #UCNACKIE+UCSTPIE+UCSTTIE, UCBxIE ; disable all self-clearing interrupts
   NOP
   EINT
   bis #UCNACKIE+UCSTPIE+UCSTTIE, UCBxIE ; enable all self-clearing interrupts