SLAZ271AB October 2012 – May 2021 MSP430F5327
Die Revision | TLV Hardware Revision |
---|---|
Rev K | 19h |
Rev I | 18h |
Rev H | 17h |
Rev G | 16h |
Rev F | 15h |
Rev E | 14h |
Rev D | 13h |
Rev C | 12h |
Further guidance on how to locate the TLV structure and read out the HW_ID can be found in the device User's Guide.