SLAZ279AA October 2012 – May 2021 MSP430F5418
FLASH Module
Functional
Read disturb
There is a problem that affects how addresses are decoded for info memory, creating read disturb issues for code executed out of information memory.
No code should be executed from INFO memory. In addition, data stored in INFO memory can only be accessed using code executed from the lower 64K of the memory map. Such accesses to INFO memory are unaffected by the problem.