SLAZ281AA October 2012 – May 2021 MSP430F5419
TA Module
Functional
TA0 output connection to ADC12 is incompatible with previous device families
The Timer_A output signal, TA0, is connected to the ADC12. To be compatible with previous device families, should be connected to TA1.
Modify any existing code to use TA0 as opposed to TA1. In addition, Timer_B7 now supports TB0 or TB1 for usage with the ADC12.