SLAZ284AC October 2012 – May 2021 MSP430F5435A
FLASH Module
Functional
Flash read error may cause invalid memory access
Flash memory accesses are always 32-bit wide and performed on 32-bit boundaries. A read error when accessing flash may corrupt the most significant bit (MSB) in a 32-bit access when programmed as a logic 0.
When affected flash is idle, the read disturb may occur on the first flash access that follows any of the listed events:
- On reset issued at RST input pin
- On wakeup from low-power modes when accessing interrupt vector addresses located at addresses <0x8000
- When moving program execution from unaffected to affected areas of flash
- When accessing affected flash after execution from RAM
See Flash Read Error and Susceptibility for MSP430F54xxA (SLAA470) for detailed
background information and possible workaround(s).