SLAZ309AE October 2012 – May 2021 MSP430F5524
EEM Module
Debug
Wrong Breakpoint halt after executing Flash Erase/Write instructions
Hardware breakpoints or Conditional Address triggered breakpoints on instructions that follow Flash Erase/Write instructions, stops the debugger at the actual Flash Erase/Write instruction even though the flash erase/write operation has already been executed. The hardware/conditional address triggered breakpoints that are placed on either the next two single opcode instructions OR the next double opcode instruction that follows the Flash Erase/Write instruction are affected by this erratum.
None. Use other conditional/advanced triggered breakpoints to halt the debugger right after Flash erase/write instructions.