SLAZ347AF October   2012  – May 2021 MSP430F6734

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM1
    5. 6.5  AUXPMM2
    6. 6.6  BSL7
    7. 6.7  BSL14
    8. 6.8  CPU21
    9. 6.9  CPU22
    10. 6.10 CPU36
    11. 6.11 CPU40
    12. 6.12 CPU46
    13. 6.13 CPU47
    14. 6.14 DMA4
    15. 6.15 DMA7
    16. 6.16 DMA9
    17. 6.17 DMA10
    18. 6.18 EEM8
    19. 6.19 EEM17
    20. 6.20 EEM19
    21. 6.21 EEM23
    22. 6.22 JTAG26
    23. 6.23 JTAG27
    24. 6.24 LCDB5
    25. 6.25 LCDB6
    26. 6.26 PMM7
    27. 6.27 PMM11
    28. 6.28 PMM12
    29. 6.29 PMM14
    30. 6.30 PMM15
    31. 6.31 PMM18
    32. 6.32 PMM20
    33. 6.33 PMM26
    34. 6.34 PORT15
    35. 6.35 PORT19
    36. 6.36 SD3
    37. 6.37 UCS11
    38. 6.38 USCI36
    39. 6.39 USCI37
    40. 6.40 USCI41
    41. 6.41 USCI42
    42. 6.42 USCI47
    43. 6.43 USCI50
  7. 7Revision History

PMM12

PMM Module

Category

Functional

Function

SMCLK comesup fast on exit from LPM3 and LPM4

Description

The DCO exceeds the programmed frequency of operationon exit from LPM3 and LPM4 for up to 6 us. When SMCLK is sourced by the DCO, it is not masked on exit from LPM3 or LPM4. Therefore, SMCLK exceeds the programmed frequency of operation on exit from LPM3 and LPM4 for up to 6 us. The increased frequency has the potential to change the expected timing behavior of peripherals that select SMCLK as the clock source.

Workaround

- Use XT2 as the SMCLK oscillator source instead of the DCO

or

- Do not disable the clock request bit for SMCLKREQEN in the Unified Clock System Control 8 Register (UCSCTL8). This means that all modules that depend on SMCLK to operate successfully should be halted or disabled before entering LPM3 or LPM4. If the increased frequency prevents the proper function of an affected module, wait 32, 48, 80 or 100 cycles for core voltage levels 0, 1, 2, or 3, respectively, before re-enabling the module. (for example,  __delay_cycles(100)