SLAZ428J October 2012 – May 2021 MSP430G2352
USI Module
Functional
I2C Slave mode can generate a glitch at SCL
USI I2C Slave Operation at slower communication rates (less than 20kbps). During I2C bus active operation, if USICNT is written while SCL is high, I2C module will generate a glitch on SCL that can corrupt the I2C bus sequence.
Verify that SCL is low before writing USICNT register.
//STOP
---END---
For HP8/G2MICRO/MSP430V334 device, the erratum is listed as I2C1.
I2C16: MSP430V334 I2C Slave Mode
Function: MSP430V334 I2C Slave Device can generate a glitch on SCL
Description: MSP430V334 I2C slave operation can generate glitches when operated at slow communication rates (less than 20 kbps) and this can corrupt the I2C bus sequence.
Workaround: None