SLAZ464Z May   2014  – August 2021 MSP430FR5948

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
    37.     48
    38.     49
    39.     50
    40.     51
    41.     52
    42.     53
    43.     54
    44.     55
    45.     56
    46.     57
    47.     58
  7.   59

DMA11

DMA Module

Category

Functional

Function

DMA trigger during transition into LPM1/LPM2/LPM3/LPM4 may cause the device to reset

Description

The device performs a PUC if the DMA is triggered while the system transitions the power mode from active to LPM1/LPM2/LPM3/LPM4. The susceptible time window at power mode transition is 1 MCLK cycle + 500ns.

Workaround

Ensure that the DMA is not triggered during active mode to LPM1/LPM2/LPM3/LPM4 transition.

1. Perform a software DMA trigger inside a module interrupt service routine instead of using the modules DMA trigger.

OR

2. Use Active Mode or LPM0 when using DMA.