SLAZ468Z May 2014 – August 2021 MSP430FR5958
PMM Module
Functional
Device might hang-up or generate a RESET during LPM3 wake-up
If the device is used in LPM3 and peripherals of only one of the below peripheral groups (see also table 6-3 in datasheet under chapter 6.3.1.1) are used (only A or only B), the device might hang-up during wake-up or cause an unexpected reset (BOR or ACCTEIFG).
GroupA:
- TimerTA1
- TimerTA2
- TimerTB0
- eUSCI_A0
- eUSCI_A1
- eUSCI_B0
GroupB:
- TimerTA0
- TimerTA3
- Comparator
- ADC12_B
- REF_A
1. Use AM, LPM0, LPM1 or LPM2 instead of LPM3
or
2. Use LPM3 with
a. no other peripherals except WDT and RTC are used in LPM3
or
b. at least one peripheral from each peripheral group (A and B) is enabled in LPM3