SLAZ473AG October 2012 – August 2021 MSP430FR5969 , MSP430FR5969-SP
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev H | Rev G | Rev F |
---|---|---|---|
ADC38 | ✓ | ✓ | ✓ |
ADC41 | ✓ | ✓ | ✓ |
ADC42 | ✓ | ✓ | ✓ |
ADC43 | ✓ | ✓ | ✓ |
ADC64 | ✓ | ✓ | ✓ |
ADC66 | ✓ | ✓ | ✓ |
ADC69 | ✓ | ✓ | ✓ |
ADC70 | ✓ | ✓ | ✓ |
ADC71 | ✓ | ✓ | ✓ |
AES1 | ✓ | ✓ | ✓ |
COMP7 | ✓ | ✓ | ✓ |
COMP10 | ✓ | ✓ | ✓ |
CPU46 | ✓ | ✓ | ✓ |
CPU47 | ✓ | ✓ | ✓ |
CS3 | ✓ | ✓ | ✓ |
CS7 | ✓ | ✓ | ✓ |
CS12 | ✓ | ✓ | ✓ |
DMA7 | ✓ | ✓ | ✓ |
DMA11 | ✓ | ✓ | ✓ |
GC1 | ✓ | ✓ | ✓ |
GC4 | ✓ | ✓ | ✓ |
GC5 | ✓ | ✓ | ✓ |
PMM24 | ✓ | ✓ | |
PMM31 | ✓ | ✓ | ✓ |
PMM32 | ✓ | ✓ | ✓ |
PMM33 | ✓ | ✓ | ✓ |
PORT28 | ✓ | ✓ | ✓ |
REF9 | ✓ | ✓ | ✓ |
RTC10 | ✓ | ✓ | ✓ |
TB25 | ✓ | ✓ | ✓ |
USCI41 | ✓ | ✓ | ✓ |
USCI42 | ✓ | ✓ | ✓ |
USCI45 | ✓ | ✓ | ✓ |
USCI47 | ✓ | ✓ | ✓ |
USCI50 | ✓ | ✓ | ✓ |
WDG5 | ✓ | ✓ | ✓ |
Advisories that affect factory-programmed software.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev H | Rev G | Rev F |
---|---|---|---|
ADC67 | ✓ | ✓ | ✓ |
Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.
✓ The check mark indicates that the issue is present in the specified revision.
Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.
TI MSP430 Compiler Tools (Code Composer Studio IDE)
MSP430 GNU Compiler (MSP430-GCC)
IAR Embedded Workbench