SLAZ548T July   2013  – May 2021 MSP430F5249

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      YFF64
      2.      ZQE80
      3.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  BSL7
    5. 6.5  COMP10
    6. 6.6  CPU21
    7. 6.7  CPU22
    8. 6.8  CPU40
    9. 6.9  CPU47
    10. 6.10 DMA4
    11. 6.11 DMA7
    12. 6.12 DMA10
    13. 6.13 EEM17
    14. 6.14 EEM19
    15. 6.15 EEM21
    16. 6.16 EEM23
    17. 6.17 JTAG26
    18. 6.18 JTAG27
    19. 6.19 PMAP1
    20. 6.20 PMM9
    21. 6.21 PMM11
    22. 6.22 PMM12
    23. 6.23 PMM14
    24. 6.24 PMM15
    25. 6.25 PMM18
    26. 6.26 PMM20
    27. 6.27 PORT15
    28. 6.28 PORT19
    29. 6.29 PORT33
    30. 6.30 RTC3
    31. 6.31 RTC6
    32. 6.32 SYS12
    33. 6.33 SYS16
    34. 6.34 UCS7
    35. 6.35 UCS9
    36. 6.36 UCS11
    37. 6.37 USCI26
    38. 6.38 USCI34
    39. 6.39 USCI35
    40. 6.40 USCI39
    41. 6.41 USCI40
  7. 7Revision History

PMM18

PMM Module

Category

Functional

Function

PMM supply overvoltage protection falsely triggers POR

Description

The PMM Supply Voltage Monitor (SVM) high side can be configured as overvoltage protection (OVP) using the SVMHOVPE bit of SVSMHCTL register. In this mode a POR should typically be triggered when DVCC reaches ~3.75V.
If the OVP feature of SVM high side is enabled going into LPM234, the SVM might trigger at DVCC voltages below 3.6V (~3.5V) within a few ns after wake-up. This can falsely cause an OVP-triggered POR. The OVP level is temperature sensitive during fail scenario and decreases with higher temperature (85 degC ~3.2V).

Workaround

Use automatic control mode for high-side SVS & SVM (SVSMHCTL.SVSMHACE=1). The SVM high side is inactive in LPM2, LPM3, and LPM4.