SLAZ693B March 2017 – May 2021 MSP430G2230
BCL Module
Functional
Watchdog failsafe when using ACLK
When using ACLK as the WDT+ clock source, the WDT+ oscillator failsafe feature does not automatically switch to the DCO if the P2SEL6 or P2SEL7 bit is cleared. This applies when ACLK = LFXT1 (external low frequency clock source). The WDT+ will halt operation since no clock signal is present.
None