SLAZ755 May 2024 MSPM0L1228 , MSPM0L2228
ADVANCE INFORMATION
When configured as peripheral for a multi-peripheral application, received data will have a right shift on communications after the first.
Rev X
When the MCU is set as peripheral:
In multi-peripheral scenario, SPI controller first communicates with peripheral0 and then communicates with peripheral1. After finishing communication with peripheral1, the controller again communicates with peripheral0. During the second communication with peripheral0, received data of peripheral0 will have a right shift in the first frame.
The peripheral0 is getting data as 0x3B when the controller sent data 0x76.
To support multi peripheral scenario, CSCLR needs to be enabled at peripheral end to reset the RX and TX bit counters.