This document describes the known exceptions to the functional specifications (advisories).
Advisories that affect the device operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev A | Rev C |
---|---|---|
ADC_ERR_05 | ✓ | ✓ |
ADC_ERR_06 | ✓ | ✓ |
CPU_ERR_01 | ✓ | ✓ |
FLASH_ERR_01 | ✓ | ✓ |
I2C_ERR_05 | ✓ | ✓ |
PMCU_ERR_07 | ✓ | ✓ |
PMCU_ERR_10 | ✓ | |
SPI_ERR_02 | ✓ | ✓ |
SPI_ERR_04 | ✓ | ✓ |
SPI_ERR_05 | ✓ | ✓ |
SRAM_ERR_01 | ✓ | |
SYSOSC_ERR_01 | ✓ | ✓ |
SYSOSC_ERR_02 | ✓ | ✓ |
TIMER_ERR_06 | ✓ | ✓ |
UART_ERR_01 | ✓ | ✓ |
UART_ERR_02 | ✓ | ✓ |